Loading...

Camphead, Single Phase Loop Distribution Bus Bar, Metering

RVCHM-L

Power Pedestal for RV and Campsites; Camphead Base Includes 10"x12" Box with 20 Amp GFCI Receptacle with Standard Breaker, 30 Amp (125 Volt) RV Receptacle with Standard Breaker, 50 Amp (125/250 Volt) RV Receptacle with Standard Breaker, White LED w/ Photocell, and Gray Receptacle Covers. Includes Single Phase Loop Distribution Block Bus Bar, Dual Element Meter, and No Water Hookup

  • DURABLE - UL Listed and NEMA 4X Rated; Withstands corrosive environments with plastic resin housing for extended lifespan
  • EASY INSTALLATION/MAINTENANCE - Simply mount pedestal and connect wiring
  • FLEXIBLE - Available in a variety of configurations to suit any need, providing power, water, metering and lighting in one solution

Stand sold separately: RVST, RVST1, or RVST2

Country of Origin : United States

Product Information

  • Material Specifications

    Pedestal Material : Fiberglass w/ UV protective finish

  • Mechanical Specifications

    Maximum Dimensions : 10" x 12"

  • Product Features

    Application : RV/Campsites

    Color : White

  • Standards & Certifications

    Certification/Listing : UL-231, CSA 22.2 No. 29, NFPA 303, NFPA 70

  • Warranty

    Warranty : Housing: 5-Year,Devices:1-Year

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications