Loading...

RENU® 20 Amp Tamper-Resistant Outlet/Receptacle Color Change Faceplate, Granny Smith Apple

RKR20-GS

DISCONTINUED

Leviton Renu Color Change Kit RKR20-GS for Renu 20A Tamper-Resistant Outlets, in Granny Smith Apple

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKR20 makes it a snap to change the color of Renu 20A tamper-resistant outlets, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.

UPC Code: 078477531419
Country of Origin : China

Product Information

  • Product Features

    Brand : Renu

    Color : Granny Smith Apple

    Device Type : Outlet Color Change Kits

    Product Family : Renu

    Use With : RER20

    Warranty : 5 Year Limited

  • Color Change Kit RKR20 for Renu 20A tamper-resistant outlet RER20 (wallplate sold separately)
  • Update any Renu 20A tamper-resistant outlet in a snap
  • Tamper-resistant outlet faces easily snap off to change color
  • Available in 20 designer colors
  • Turns the electrical device into a decorative, easily updated accessory

Related Videos

Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Receptacle - Change Colors
Renu Dimmer - Change Colors
Renu Light Switch - Change Colors
Project of the Week Series - Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications