RENU® Dimmer Color Change Faceplate, Pebble Grey
RKDMD-PG
Leviton Renu Color Change Kit RKDMD-PG for Renu Dimmers, in Pebble Grey
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKDMD makes it a snap to change the color of Renu incandescent dimmers, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Pebble Grey
Product Information
Updated
Updated
Product Features
Brand : Renu
Color : Pebble Grey
Device Type : Dimmer Color Change Kit
Product Family : Renu
Use With : REI06 or REL06
Warranty : 5-Year Limited
- Color Change Kit RKDMD for Renu dimmer REI06 (wallplate sold separately)
- Update any Renu incandescent dimmer in a snap
- Dimmer faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
- US8459812
- USD651182
- USD666562
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Dimmer - Change Colors
Renu Receptacle - Change Colors
Renu Light Switch - Change Colors
Project of the Week Series - Add Color to Your Home with Leviton Renu®
Related Products
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential