Loading...
Product added to your list. To view the list, Click Here

RENU® Coordinating Dimmer Remote Color Change Faceplate, Prairie Sage

RKDCD-PS

DISCONTINUED

Leviton Renu Color Change Kit RKDCD-PS for Renu Coordinating Dimmer Remotes, in Prairie Sage

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKDCD makes it a snap to change the color of Renu coordinating dimmer remotes, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.

UPC Code: 078477532119
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Brand : Renu

    Color : Prairie Sage

    Device Type : Coordinating Dimmer Remote Color Change Kit

    Product Family : Renu

    Use With : RE00R

    Warranty : 5-Year Limited

  • Color Change Kit RKDCD for Renu coordinating dimmer remote RE00R (wallplate sold separately)
  • Update any Renu coordinating dimmer remote in a snap
  • Coordinating dimmer remote faces easily snap off to change color
  • Available in 20 designer colors
  • Turns the electrical device into a decorative, easily updated accessory

  • USD651182
  • USD666562
  • US8459812

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Renu Dimmer - Installation
Project of the Week Series - Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications