RENU® Coordinating Dimmer Remote Color Change Faceplate, Deep Garnet
RKDCD-DG
Leviton Renu Color Change Kit RKDCD-DG for Renu Coordinating Dimmer Remotes, in Deep Garnet
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. The line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors. The Renu color change kit RKDCD makes it a snap to change the color of Renu coordinating dimmer remotes, without rewiring or needing an electrician. Just order a kit in the color of your choice and follow the simple directions to replace the existing face with a new hue. Snap on a wallplate (sold separately), and you’re done.
Color: Deep Garnet
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477532331
RoHS Compliant : Yes
Product Features
Brand : Renu
Color : Deep Garnet
Device Type : Coordinating Dimmer Remote Color Change Kit
Product Family : Renu
Use With : RE00R
Warranty : 5-Year Limited
Features & Benefits
- Color Change Kit RKDCD for Renu coordinating dimmer remote RE00R (wallplate sold separately)
- Update any Renu coordinating dimmer remote in a snap
- Coordinating dimmer remote faces easily snap off to change color
- Available in 20 designer colors
- Turns the electrical device into a decorative, easily updated accessory
Patents
- US8459812
- USD666562
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.