RENU® 15 Amp Tamper-Resistant GFCI Outlet/Receptacle, Pebble Grey
RGF15-PG
15 Amp, 125 Volt, NEMA 5-15R, Side Wired & Back Wired Renu Tamper-Resistant Self-Test SmartlockPro GFCI Receptacle/Outlet - Pebble Grey
- SAFE - Patented lockout feature for added safety prevents RESET if GFCI is not operating properly. Two Tamper-Resistant receptacles for improved safety, TR symbol located on strap
- CONVENIENT - Features a shallow design that easily installs in any wallbox, back and side wiring options allow for quick installation
- FLEXIBLE – Once installed, Renu outlets can be updated to a new color by ordering an RKG15 color change kit
- EASY - Matte finish available in 20 popular colors that works with Leviton Renu wallplate REWP1/REWP2/REWP3/REWP4
Color: Pebble Grey
Product Information
AC Horsepower Ratings
Amperage : 15 A
At Rated Voltage : 1 HP
Brand : Renu
Color : Pebble Grey
Color Change Kit : RKG15
Feature : Renu Self-Test GFCI
Grade : Residential/Commercial Specification Grade
Grounding : Self-Grounding Clip and Green Ground Screw
Pole : 2
Standards and Certifications : cULus
Strap Material : Galvanized Steel
Tamper Resistant : Yes
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Type : Standard
Voltage : 125 VAC
Warranty : 2-Year Limited
Wire : 3
Electrical Specifications
Dielectric Voltage : Withstands 1250VAC per UL 943 and CSA-C22.2 No. 144.1-06
Flammability : Rated HB or better UL94
Short Circuit Current Rating : 10KA
Temperature Rise : Max 30C after 100 cycles OL at 150 percent rated current
Environmental Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Material Specifications
ANSI : C-73
Body Material : Polycarbonate
CSA C22.2 No. 42 : Yes
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double Wipe .031 Thick
NOM : Yes
Notes : Wallplate Sold Separately
Terminal Screws : Plated Steel
Yoke : Zinc-Plated Steel
Mechanical Specifications
Product ID : Ratings are permanently marked on device
Terminal Accom. : 14-10 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Torque Range : 14 – 18 in.-lbs
Product Features
Amperage : 15 A
At Rated Voltage : 1 HP
Brand : Renu
Color : Pebble Grey
Color Change Kit : RKG15
Feature : Renu Self-Test GFCI
Grade : Residential/Commercial Specification Grade
Grounding : Self-Grounding Clip and Green Ground Screw
NEMA : 5-15R
Pole : 2
Standards and Certifications : cULus
Strap Material : Galvanized Steel
Tamper Resistant : Yes
Termination : Back & Side
Trip Level : Class A, 5mA plus or minus 1mA
Type : Standard
Voltage : 125 VAC
Wallplate : Not Included
Warranty : 2-Year Limited
Wire : 3
Standards and Certifications
ANSI : C-73
Body Material : Polycarbonate
CSA C22.2 No. 42 : Yes
Clamps : Brass
Face Material : Thermoplastic
Grounding Screw : Plated Steel
Line Contacts : Brass Double Wipe .031 Thick
NOM : Yes
Notes : Wallplate Sold Separately
Terminal Screws : Plated Steel
UL 498 : Yes
Yoke : Zinc-Plated Steel
- 15A-125V
- Tamper-resistant to meet the child safety requirements of the National Electrical Code®
- Designed to meet the latest UL standard for auto-monitoring (self-test); periodically conducts an automatic internal test to confirm that it can respond to a ground fault
- Patented lockout feature for added safety prevents RESET if GFCI is not operating properly
- Built-in shutters help prevent access by most foreign objects
- Available in 20 popular colors to match any décor
- Once installed, Renu outlets can be updated to a new color by ordering an RKG15 color change kit
- Outlet face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Turns the electrical device into a decorative, easily updated accessory
- Shallow size is easy to install in any wallbox
- Self-grounded when installed in a properly grounded metal wallbox
- Back and side wired for fast, easy installation
- Terminals designed to withstand high torque and resist wire pullout
- 20A tamper-resistant outlet is also available
- Use only with Renu wallplates
Related Videos
Learn about Renu from Leviton
Renu from Leviton is the Smart Way to Update a Room
Leviton Presents: How to Install a Renu® Wall Outlet
Leviton Presents: How to Change a Renu® Wall Outlet Color
Leviton Presents: The Project of the Week Series – Upgrade Outlets for a Safer Home
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Leviton Answer Series: GFCI Line-Load Reversal
Leviton Answer Series: What To Do When Your GFCI Outlet Trips
The Easy to Install GFCI
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors