Loading...
Product added to your list. To view the list, Click Here

RELAY-2PL

DISCONTINUED

Discontinued Product. EZ-MAX® 2-Pole N/O Relay Card, 20A, 208-480V, Title 24 compliant, ASHRAE 90.1 compliant

Leviton’s Z-MAX relay cards are the “heart” of the Z-MAX system providing the actual control of the load as directed by the control electronics. Z-MAX products use individual relay cards for each circuit allowing for the most flexibility in matching the relay type to your specific requirements. The benefit of a single relay card for a single circuit allows an infinite arrangement of relay type to position in your system and supports individual replacement should the need ever occur. For maximum equipment protection, the standard 30A relay card has an SCCR rating of 18,000A to allow it to withstand higher current inrushes caused by short circuit conditions.
UPC Code: 078477193013
Country of Origin : Mexico

Product Information

  • Product Features

    Circuits/Channels : 1

    Product Line : EZ-MAX Plus

    Product Type : Relay Module

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications