RENU® 15 Amp Single Pole Combination Switch, Corn Silk
RE634-CS
Leviton Renu® Combination Switch RE634-CS for Single Pole Applications, 15A-120/277VAC, in Corn Silk
Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your decor. Refresh the color of any Renu device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. Add a coordinating wallplate (sold separately) to finish the look. Renu fits your lifestyle and adapts to your changing taste.
Color: Corn Silk
Product Information
Product Features
Actuator Material : Thermoplastic
Amperage : 15 A
Body Material : Crastin
Color : Corn Silk
Color Change Kit : RK634
Device Type : Combination Switches
Feature : Single Pole/Single Pole
Grounding : Self-Grounding Clip and Green Ground Screw
HP Rating : 1/2HP-120V 2HP-240V-277V
Max. Amperage : 15 Amp
Pole : 1
Product Family : Renu
Ratings : 15A-120/277V
Standards and Certifications : cULus
Strap Material : Steel
Termination : Back & Side
Type : Combination Switches
Voltage : 120/277 VAC
Warranty : 5-Year Limited
- 15A-120/277VAC combination switch for single pole applications, available in 20 popular colors to match any décor
- Space-saving option combines two single pole switches in a one-gang box
- Once installed, Renu combination switches can be updated to a new color by ordering an RK634 color change kit
- Combination switch face easily snaps OFF and ON to change color
- To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
- Turns the electrical device into a decorative, easily updated accessory
- Shallow size is easy to install in any wallbox
- Self-grounded when installed in a properly grounded metal wallbox
- Back and side wired for fast, easy installation
- Use only with Renu wallplates
Related Videos
Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Project of the Week Series – Add Color to Your Home with Leviton Renu®
Related Products
Residential
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential