Loading...

RENU® 15 Amp Single Pole Switch, Gold Coast White

RE151-GC

DISCONTINUED

Leviton Renu® Switch RE151-GC for Single Pole Applications, 15A-120/277VAC, in Gold Coast White

Renu in a snap! Renu is the smart new line of decorative electrical products from Leviton. Install Renu and get a fresh stylish look, plus the ability to change the color of any Renu device when you update a room. Designed for do-it-yourselfers, the line includes switches, outlets, GFCIs, dimmers, and sleek, screwless wallplates available in 20 designer colors to blend in or contrast with your decor. Refresh the color of any Renu device in a snap, without any rewiring or the need for an electrician. Just order a color change kit in the color you want, snap off the faceplate on the device and snap on the new face. Add a coordinating wallplate (sold separately) to finish the look. Renu fits your lifestyle and adapts to your changing taste.

UPC Code: 078477531600
Country of Origin : China

Product Information

  • Product Features

    Actuator Material : Thermoplastic

    Amperage : 15 A

    Body Material : Polycarbonate

    Color : Gold Coast White

    Color Change Kit : RK15X

    Device Type : Switch

    Feature : Single-Pole

    Grounding : Self-Grounding Clip and Green Ground Screw

    HP Rating : 1/2HP-120V 2HP-240V-277V

    Max. Amperage : 15 Amp

    Pole : 1

    Product Family : Renu

    Ratings : 15A-120/277V

    Standards and Certifications : cULus

    Strap Material : Steel

    Switch Type : Single-Pole

    Termination : Back, Side & Quickwire

    Torque Range : 14 – 18 in.-lbs

    Type : Electro-Mechanical Switch

    Voltage : 120/277 VAC

    Warranty : 5-Year Limited

  • 15A-120/277VAC single pole switch available in 20 popular colors to match any décor
  • Once installed, Renu switches can be updated to a new color by ordering an RK15X color change kit
  • Switch face easily snaps OFF and ON to change color
  • To complete the look, snap on a matching or contrasting Renu screwless wallplate (sold separately)
  • Turns the electrical device into a decorative, easily updated accessory
  • Shallow size is easy to install in any wallbox
  • Self-grounded when installed in a properly grounded metal wallbox
  • Back, side and quick wired for fast, easy installation
  • Terminals designed to withstand high torque and resist wire pullout
  • 3-Way and 4-Way switches are available for controlling lights from more than one location
  • Use only with Renu wallplates
  • NOTE: In Canada, a general-use switch does not require attachment to a grounding/bonding wire when installed in a grounded/bonded flush device box.

Related Videos

Learn about Renu® from Leviton
Leviton Renu - Commercial
Renu Light Switch - Installation
Renu Light Switch - Change Colors
Project of the Week Series – Add Color to Your Home with Leviton Renu®

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications