Loading...

Color Change Kit for GreenMAX® Digital Keypad, Light Switch, 1 Button, White

RDGSW-1EW

GreenMAX 1 Button Color Change Kit (includes single gang wallplate), Title 24 compliant, ASHRAE 90.1 compliant, Compatible with LumaCAN2 and LumaCAN3 switches, White

Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.

Do you have a question about a relay panel or lighting control system?

Color: White

UPC Code: 078477614655
Country of Origin : Mexico
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Color : White

    Number of Buttons : 1

    Product Line : GreenMAX

    Product Type : Color Change Kit

  • RJ45 connectors to provide IN and OUT connections to the LumaCAN network
  • California Title 24 compliant when used with GreenMAX Relay Panel Systems
  • Any button can be configured to control 0-10VDC dimming circuits
  • Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
  • Custom engraved labeling available on both switch buttons and wall plates
  • Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Keypad Light Switches - up to 110 nodes - on a single run of LumaCan
  • Light switches can be programmed for ON, OFF, ON/OFF, dimmed raise/lower, or single zone preset ON level
  • Status LED for each button provides true relay status
  • Matching screwless wall plate is supplied and digital keypad light switches are compatible with all available Decora® wall plates
  • Mounts in a standard depth wall box. All light switches can be installed in a multi-gang application. The multi-gang wall plate is sold separately
  • Use with GreenMAX Relay Panel Lighting Control Systems
  • Available in White, Ivory, Light Almond, Gray. Color Change kit available for Black and Red buttons.
  • Draws power from the LumaCan run

Related Videos

Engraving for GreenMAX

Take Green to the MAX!

Imagine a space where every detail is meticulously managed, where energy efficiency is paramount, and where classic elegance is never compromised.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications