Loading...

GreenMAX® Digital Keypad, Light Switch, 1 Button, LumaCAN3, Ivory

RDGSW-1CI

GreenMAX Digital Keypad Light Switch, 1 Button, LumaCAN3 (includes single gang wallplate), Title 24 compliant, ASHRAE 90.1 compliant, Ivory

Leviton GreenMAX Keypad Light Switches are 100% digital. Specifically designed for use with GreenMAX Relay Panels, GreenMAX Digital Keypad Light Switches utilize the LumaCAN protocol for unparalleled programming flexibility.

Do you have a question about a relay panel or lighting control system?

Color: Ivory

UPC Code: 078477666852
Country of Origin : Mexico

Product Information

  • Product Features

    Color : Ivory

    Number of Buttons : 1

    Product Line : GreenMAX

    Product Type : Digital Keypad Light Switch

    Protocol : LumaCAN 3

  • RJ45 connectors to provide IN and OUT connections to the LumaCAN network
  • California Title 24 compliant when used with GreenMAX Relay Panel Systems
  • Any button can be configured to control 0-10VDC dimming circuits
  • Easy-to-access port on top of switch provides connectivity for the GreenMAX Handheld Display Unit (HDU)
  • Custom engraved labeling available on both switch buttons and wall plates
  • Install a mix of GreenMAX Relay Panels, Remote Input Cabinets, and Digital Keypad Light Switches - up to 110 nodes - on a single run of LumaCan
  • Light switches can be programmed for ON, OFF, ON/OFF, dimmed raise/lower, or single zone preset ON level
  • Status LED for each button provides true relay status
  • Matching screwless wall plate is supplied and digital keypad light switches are compatible with all available Decora® wall plates
  • Mounts in a standard depth wall box. All light switches can be installed in a multi-gang application. The multi-gang wall plate is sold separately
  • Use with GreenMAX Relay Panel Lighting Control Systems
  • Available in White, Ivory, Light Almond, Gray. Color Change kit available for Black and Red buttons.
  • Draws power from the LumaCan run

Related Videos

Engraving for GreenMAX

Take Green to the MAX!

Imagine a space where every detail is meticulously managed, where energy efficiency is paramount, and where classic elegance is never compromised.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications