Loading...

Poke-Through Floor Box, 2-Gang, 5-Inch

PT500

5" Diameter Poke-Through Device With Protective Cover. 2-Body Design, Adjustable Anchors, And Standard NPS Threaded Openings.

  • Ease of Installation: Two-piece construction allows the device to self-level up to 4 degrees
  • Superior Performance: Adjustable hardened steel anchoring clips securely lock unit inside a cored hole, while allowing for easy removals for inspections, adjustments, repairs, etc.
  • Maximum Compatibility: Accommodates standard duplex receptacles or Decora™ single or duplex receptacles, as well as Lev-Lok and QuickPort® inserts. Multiple low voltage divider slots accommodate different receptacle sizes

*Protective cover included

*Poke-Through covers are sold separately from the PT500 systemAll covers come with low voltage divider (except pre-wired versions)

Click Here to view these device specifications on ARCAT

UPC Code: 078477380956
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Environmental Specifications

    Duration Of Fire Protection : Certified for Fire Resistance in 1, 1-1/2 & 2hr fire rated concrete floors

    Operating Temperature : -40°C to 70°C

  • Material Specifications

    Feature : Intumescent Block,Insulation,EMT Pipe,Data & Conduit Connectors

    Mounting Flange : Aluminium

    Plate Material : Steel

  • Mechanical Specifications

    Conduit Feeds : Power Feed 3/4” EMT Conduit, Data Feed 1 1/2” EMT Conduit Connector

    Conduit Selection : 1 1/2” EMT Conduit for Data

    Cubic Inch Capacity : 23.7cu. in.

    EMT Pipe Size : 12"

    Poke-Through Hole : 5” to 5 1/4” Hole

  • Product Features

    Device Type : Poke-Through Floor Box System

    Type : Poke-Through

  • Standards & Certifications

    Applicable Standards : UL514A, UL263, CSA C22.2 No. 18.1, NOM ANCE

    Certification/Listing : cULus

    UL File No. : E92327, R40253

  • Warranty

    Warranty : 2-Year Limited

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications