Loading...

Keypad, 1 Button, ON/OFF, Controller

PLVSW-1LW

Low Voltage Switch, 1 Button. Compatible with 1 Button Color Change Kits (RDGSW-1Ex). Color: White. Includes a matching screwless snap-on wall plate.

Low Voltage Keypads are Decora® devices for controlling non-dimmable and dimmable luminaries connected to Smart Ceiling Mount Sensors (CMS).

Country of Origin : Mexico

Specifications

Instruction Sheet

Technical Information

  • General Information

    UPC : 078477706565

  • Product

    Product Line : Smart Sensor

    Product Type : Keypad

    Number of Buttons : 1

    Color : White

    Warranty : Limited 5-Year Warranty

  • Electrical Specifications

    Input Voltage : 0-28 VDC, 2 mA-10 mA

    Wiring : Low voltage Class 2 wiring, max wiring distance 800 feet

  • Environmental Specifications

    Operating Temperature : 32 to 104°F (0 to 40°C)

    Storage Temperature : 14 to 158°F (-10 to 70°C)

    Relative Humidity : 0-90% non-condensing

  • Standards and Certifications

    Listing : cUL listed, NOM certified, RoHS compliant, NY LLC48 compliant

Features & Benefits

  • Function description: – ON—all lights overridden to FULL ON – Bright - raise light levels with press hold or multiple press, temporary override of daylight harvesting level - Dim—lower light levels with press hold or multiple press, temporary override of daylight harvesting level – OFF—turn off lights
  • Designer Decora styling complements any interior for sleek aesthetics
  • Keypads utilize industry standard buttons for room lighting control

Related Videos

How to Wire a Smart Ceiling Mount Sensor (CMS) and PLVSW Low Voltage Keypad

How to Wire a Leviton Ceiling Mount Occupancy Sensor, Power Pack, Switch, Photocell, and Receptacle

PLVSW-1LW 360 Spin

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications