3-Gang Decora Wallplate, Midway Size, Thermoplastic Nylon, Gray
PJ263-GY
3-Gang, Midway Size, Thermoplastic Nylon, Device Mount, Decora/GFCI Device Decora Wallplate/Faceplate - Gray
Leviton Decora Designer Wallplates — available in a wide spectrum of colors and styles — can add subtle elegance to any home. Sleek, versatile and convenient, they also come in a midway size that gives even greater coverage, and can hide unsightly wall surface irregularities. All Leviton Decorative Wallplates can stand up to heavy use while coordinating perfectly with paint or wall coverings. Think of them as the finishing touch to giving a home its signature look.
Color: Gray
UPC Code: 078477035375
Country of Origin : Please Contact Customer Service
Product Information
Updated
Updated
Product Features
Color : Gray
Gang : 3
Material : Nylon
Mount : Device
Size : Midway
Standards and Certifications : UL/CSA
Type : Decora Duplex
Warranty : 10-Year Limited
Related Videos
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- Single Family Residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential