Loading...

Pop-Up Floor Box with 20 Amp Tamper-Resistant Outlet/Receptacle, Black

PFTR2-MB

Pop-Up Floor Box with 20 Amp, 125 Volt, NEMA: 5-20R, Pole: 2, 3-Wire, Tamper-Resistant, Decora, Duplex Receptacle/Outlet that is pre-wired to terminal block - Black
  • TIME SAVING INSTALLATION - Terminal block is pre-wired for easy access, just insert the wires and tighten the screws
  • CONVENIENT – Low profile, stylish metal cover recesses into the floor when not in use reducing above floor height to ¼ inch. Press button to access
  • PROTECTION – Meets or exceeds UL 514A including scrub water test. IP 44 rated protection from ingress water spray from any direction when closed
  • VERSATILE – Can be used with a variety of flooring types: Tile, stone, wood, laminate, carpet, concrete and vinyl

Color: Black

UPC Code: 078477950210
Country of Origin : Please Contact Customer Service
RoHS Compliant: Yes – Click Here
NEMA 5-20R

Product Information

  • Electrical Specification

    Amperage : 20 A

    NEMA : 5-20R

    Pole : 2

    Voltage : 125 VAC

    Wire : 3

  • Material Specification

    Box Material : Coated Steel

    Mounting and Assembly Screws : Plated Steel

  • Mechanical Specification

    Terminal Accom. : 12-14 AWG

    Termination : Terminal Block

  • Product Features

    Color : Black

    Type : Tamper-Resistant Outlet

    Warranty : 2-Year Limited

  • Standards and Certification

    Applicable Standards : Conforms to UL STD 514A, Certified to CSA STD 22.2 No. 18.1, IP 44, NOM ANCE*

    Certification/Listing : cETLus

Related Videos

Introducing the Leviton Pop-Up Floorbox Receptacles & QuickPort

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications