Loading...

Photocell, Indoor, Side View

PCIND-SV

Photocell, Indoor, 0-30 Foot Candles (MFG Range 0, 3, 30, 300, 600FC), Indoor IP20 Rating, +24VDC Supply, +0-10VDC Output, Title 24 Compliant, ASHRAE 90.1 Compliant, Title 24 Compliant, ASHRAE 90.1 Compliant

Leviton photocell sensors precisely monitor either task or ambient light levels. As part of a Leviton lighting and energy solution, photocells work with other components in the system to automatically adjust light levels to a user defined level. Photocells are most suitable for installation in rooms with windows and open spaces receiving substantial ambient light. Photocells must be hardwired to a compatible Leviton lighting control system. The photocell measures ambient light in a specific area and sends this data to a dimmer or relay that, in turn, adjusts fixtures to a constant lighting level as measured in that specific area. Daylight harvesting is achieved as lights in a room (with windows or significant, artificial ambient light) automatically brighten or dim depending on how much light the photocell detects.

UPC Code: 078477478325
Country of Origin : United States

Product Information

  • Electrical Specifications

    Voltage Type : Low Voltage

  • Product Features

    Product Line : Photocell

    Product Type : Indoor Photocell

  • Standards and Certifications

    Buy American Act (BAA) Compliant : Yes

  • Indoor photocells designed with a flat Fresnel lens looks downward in a 60° cone of reference to measure actual light on the work surface and reduce the influence of stray light striking the photocell from nearby windows or incidental side lighting
  • For applications where ceiling mounting is required yet the view should be of the lighting entering the space through a window; or, for installation to the wall of skylights where the view should be up into the skylight. Default setting = 0-30FC sensing range; can be field configured with a jumper for a 3FC, 30FC, 300FC, or 600FC max sensing range

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications