Loading...

Patch Cord Color Clip, Green, Pack of 24

PCCLP-BVM

Color clips can be added to Leviton patch cords for an additional level of network identification. The color clips are available in four colors: blue, green, red and yellow, to provide visual identification of network. In addition, these clips accept Leviton ATLAS-X1® icons, providing an additional identification option.

UPC Code: 078477992418
Country of Origin : Mexico

Product Information

  • Clips to Leviton patch cords providing additional color-coding options
  • Available in four colors: blue, green, red and yellow
  • Can be easily snapped into place without having to disconnect patch cord
  • Colors match Leviton Atlas-X1 jack colors
  • Color Clips accept Atlas-X1 Icons (ICONS-ICx), with options for identifying Voice, Data, or AV

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications