Patch Cord Color Clip, Blue, Pack of 24
PCCLP-BLM
Color clips can be added to Leviton patch cords for an additional level of network identification. The color clips are available in four colors: blue, green, red and yellow, to provide visual identification of network. In addition, these clips accept Leviton ATLAS-X1™ icons, providing an additional identification option.
Color: Blue
Country of Origin : Mexico
Specifications
Documents
Technical Information
-
General Information
UPC : 078477992388
Features & Benefits
- Clips to Leviton patch cords providing additional color-coding options
- Available in four stocked colors: blue, green, red and yellow
- Can be easily snapped into place without having to disconnect patch cord
- Colors match Leviton ATLAS-X1 jack colors
- Color Clips accept ATLAS-X1 Icons (ICONS-ICx), with options for identifying Voice, Data, or AV