PAR56-WH
DISCONTINUED
Discontinued Product. Par 56 Fixture with Yoke and 3 Foot Cable, White, UL Listed
The newest member of the Leviton Lighting Fixture family, our rugged and cost-effective par cans, offer a durable and value-conscious lighting alternative.UPC Code: 078477166192
Country of Origin : Taiwan
Product Information
Electrical Specifications
Voltage : 120 VAC
Product Features
Lamp Type : PAR56
Product Category : Fixtures
Product Line : PAR56
Product Type : Par Cans
Style : PAR CAN