Loading...

P8724-GLT

DISCONTINUED

Discontinued Product. 8700 Series, GL Touring Model, 512 Channel Output, Integrated Touch Screen, 24 Sub-Masters.

The 8700 Series Lighting Control Consoles are everything the sophisticated lighting professional needs to make creating designs, programming shows, and executing masterpieces easy and rewarding. The consoles deliver all the power performance needed with features like an integral keyboard and outputs for all your needs. Rugged and available in multiple models and capacities, the 8700 Series are the consoles for leading edge creation!
UPC Code: 07847734680
Country of Origin : Spain

Product Information

  • Electrical Specifications

    Voltage : 120/230 VAC

  • Mechanical Specifications

    Handles : 24

    Output : DMX

  • Product Features

    Audio Input : Yes

    Automated Channels : 512/1,024/2,048

    Circuits/Channels : 512

    Control Style : DMX

    Cues : 20,000; 9 Cue Parts

    DMX Channels : 512/1,024/2,048

    DMX Input : 1

    MIDI : Yes

    Memory Scene : 24

    Monitor : Optional, Up to 4 Local Monitors

    Product Category : Control

    Product Line : 8700 Series

    Product Type : Lighting Console

    Shape Generator : Yes

    Submaster : 24

    Submaster Pages : 2,000

  • Conventional Lighting Control
  • Automated Device Control
  • Complete Ethernet Integration
  • Full Tracking Backup
  • 24 or 48 Sub-Masters
  • Effects Generation
  • CAPTURE™ Visualization and Design Package
  • Offline Editor

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications