Loading...

Unmetered Vertical Power Distribution Unit 120V 30A, 24 Receptacle, L5-30P Plug Type

P1045-10L

P1000 Series Rack Power Distribution Units are the ideal solution for data centers, computer rooms, and other high-demand environments that require “always-on” power. P1000 Series PDUs are available for both vertical and horizontal applications.

Color: Black

UPC Code: 078477308936
Country of Origin : Mexico

Product Information

  • Product Features

    Amperage : 30 A

    Configuration : Zero-U

    Plug Type : L5-30P

    Product Type : Basic PDU

    Series : P1000 Series

    Voltage : 120 VAC

  • Overload protection with easy-to-reset circuit breakers
  • 30 A units feature UL489 rated circuit breakers
  • LED indicators for “Power On” and “Polarity/Ground OK”
  • Grounding connection point on all models
  • Available for Zero-U and rack-mount applications

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications