Loading...
Product added to your list. To view the list, Click Here

Unmetered Horizontal Power Distribution Unit 120V 20A, 10 Receptacle, 5-20P Plug Type

P1021-12S

Servers, storage and networking equipment can only perform as well as the power that drives it. Provide robust, reliable power to rack and cabinet applications with Leviton Power Distribution Units (PDUs). Leviton's P1000 Series Rack Power Distribution Units are the ideal solution for data centers, computer rooms, and other high-demand environments that require "always on" power. P1000 Series PDUs are available for both Vertical and Horizontal applications.

Color: Black

UPC Code: 078477308837
Country of Origin : Mexico

Product Information

  • Product Features

    Amperage : 20 A

    Configuration : Rack Mount

    Plug Type : 5-20P

    Product Type : Basic PDU

    Series : P1000 Series

    Voltage : 120 VAC

  • 18-gauge cold-rolled steel enclosures
  • Overload protection with easy-to-reset circuit breakers
  • Dual-pole breakers on 208V models for added safety
  • 30A units feature UL489 rated circuit breakers
  • LED indicators for “Power On” and “Polarity/Ground OK”
  • Grounding connection point on all models
  • Available for Zero-U and rack-mount applications

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications