Occupancy Sensor, Low Voltage, PIR, Wall Mount, Wideview, 2500SF, Isolated Relay, True White
OSWWV-RIW
Low Voltage Occupancy Sensor lighting control, Wall Mount, PIR, 1A 30VDC Isolated Relay, 24VAC/VDC, 2500 sq ft, Wide View, USMCA, Title 24 Compliant, True White
The OSWWV-RIW is a low-voltage infrared occupancy sensor that works with the OSPxx Series power pack, or other Class 2 power supplies, to automatically control lighting. By sensing moving infrared heat sources, the sensor automatically turns the lights ON during occupancy, maintains lights-ON and, after a time delay, turns the lights OFF when the space is vacated.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: True White
Product Information
Electrical Specifications
Isolated Relay : 1A @ 30VAC/VDC
Line Voltage : No
Output Voltage : 24 VDC active high logic control signal with short circuit protection
Power Consumption : 15mA DC, 30mA AC
Voltage : 24 VDC
Voltage Type : Low Voltage
Environmental Specifications
Operating Temperature : 32° to 104°F (0° to 40°C)
Relative Humidity : 0% to 95% non-condensing
Mechanical Specifications
Mounting Type : Wall Mount
Relay Type : Isolated Relay
Size : Height 6.43" (163.32mm), Depth 4.67" (118.62mm), Sensor Width 2.80" (71.12mm), Base Width 4.23" (107.44mm)
Performance Specifications
Coverage (Sq.Ft.) : 2500
Pattern : 110°
Product Features
Application : Cafeterias, Parking garages, Hallways, Large open areas, Warehouses, Conference rooms
Color : True White
Feature : Wide View
Grade : Commercial
Mounting : Wall Mount
Mounting Height (Ft.) : 8-10 FT
Product Line : OSWWV
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
True White : Yes
Standards and Certifications
Listings : cUL/US Certified, can be used to comply with ASHRAE 90.1 and Title 24, Part 6 occupancy sensing requirements
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
- Combines PIR Technology with a microprocessor based digital architecture. By eliminating false triggering, the sensor provides a trouble-free "install and forget" solution for lighting control
- Self-adjusting settings continuously analyze and adjust infrared sensitivity, timer operation, and long term performance
- Adjustable swivel neck rotates 80 degrees vertically and 60 degrees horizontally. Can be used for ceiling or wall mounting
- Ambient light override prevents lights from turning on when there is ample natural light
- Self-Adjusting delayed-off time interval settings for 30 seconds to 30 minutes. Compensates for real-time occupancy patterns- preventing unnecessary on/off switching
- Non-volitile memory preserves all automatic and manual settings during power outages.
- Fast, simple installation using 3 color-coded low-voltage wires and a single mounting post
- Excellent 5-Year Limited warranty
- Typical Applications: Work Areas, Storage Areas, Store Rooms, Indoor Garages, Open Office Area with pendant fixtures, Multi-Purpose Areas, Cafeterias, Gymnasiums and Stairwells
- USD548125
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.