Loading...

Occupancy Sensor, Microwave, Surface Mount, 120-277V, 1664SF, White

OSM3D-V1W

High Frequency Microwave Sensor lighting control, 120-277V, White

The Leviton High Frequency Microwave Occupancy Sensor (OSM3D) is an innovative sensor that detects motion through low density materials using high frequency electromagnetic waves.

Color: White

UPC Code: 078477660614
Country of Origin : China
RoHS Compliant: Yes – Click Here

Product Information

  • Electrical Specifications

    Frequency : 50/60Hz

    Load Rating : Tungsten: 800 W @ 120VAC, Electronic Driver/Ballast: 1000VA @ 120VAC, Driver: 1200VA @ 277VAC

    Neutral Wire Connection : Required

    Power Consumption : ≤0.5W (standby) - <1W (operation)

    Voltage : 120-277 VAC

  • Environmental Specifications

    Relative Humidity : 20% to 90% non-condensing

  • Mechanical Specifications

    IP Rating : IP20

    Mounting Type : Surface Mount or Base Mount

    Size : Height 3.2" (82mm), Width 1.73" (44mm), Depth 1.05" (26.84mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 1664.0

    Foot Candle Level : 0.46FC (5lux)/1.39FC (15lux)/2.78FC (30lux)/4.64FC(50lux)/disable

    Pattern : Wall: 150° Ceiling: 360°

  • Product Features

    Application : Garages, Warehouses, Metal Walls or Fixtures Including Wall Sconces and Wall Packs

    Color : White

    Grade : Commercial

    Mounting : Surface Mount or Base Mount

    Mounting Height (Ft.) : Up to 32 FT

    Product Line : OSM3D

    Sensor Technology : Microwave

    Sensor Type : Occupancy

    Switch Type : Single-Pole

    Time Delay : 10s-30m

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

  • Designed to detect movement behind low-density fixture materials or behind objects made of plastic or glass
  • Automatic switching based on motion and ambient light level
  • Zero crossing detection circuitry protects the sensor against inrush current when switching
  • LED lighting compatible
  • Detection area, time delay and daylight threshold can be set via sensor DIP switch
  • Hold times range from 10 seconds to 30 minutes
  • 150° wall detection, 360° ceiling detection
  • 5.8 GHz high frequency microwave
  • 4-pole press-in terminal for easy wiring
  • Surface or base mounting—can be hidden from view

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications