Loading...

Technology: Multi-Technology PIR/Ultrasonic, Mount: Ceiling, Coverage Range Sq. Ft.: 1000 Sq. Ft.

OSC10-MNW

DISCONTINUED
Technology: Multi-Technology PIR/Ultrasonic, Mount: Ceiling, Coverage Range Sq. Ft.: 1000 Sq. Ft., Adjustment: Self-Adjusting, Pattern Degrees: 360, USMCA Compliant: Yes, Title 24 Compliant: Yes, Grade: Commercial, Color: Off-white

Do you have a question about an
occupancy sensor or vacancy sensor?

Contact us to learn more.

UPC Code: 07847745257
Country of Origin : Mexico

Product Information

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Cafeteria, Computer Room, Conference Rooms, Office Private, Office Executive, Office w/Cubicles, Office Open, File Room, Classroom, Lounge, All Restroom types, Open Area, Work Space General, Workout Facility or Gymnasium

  • MX24023
  • US7800049

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications