Loading...

Occupancy Sensor, Multi-Technology (PIR/US), Ceiling Mount, 1000SF, White

OSC10-M0W

Occupancy Sensor lighting control, Ceiling Mounted, Multi-technology, 24VDC, 35mA power consumption, 1000 sq ft, 360 degree (major motion: PIR: 40' diameter; U/S: 46'Lx23'W, minor motion: U/S: 34'Lx17'W), red LED=PIR, green LED-U/S, auto adapting, walk-through, time delay 30s-30m, test mode (6s time delay for 15m with auto exit), connect gray wire for photocell ambient light hold-off, 360 degree harmonic wheel (rotatable), mounting height 8'-10', cUL/NOM/ANCE listed, CEC Title 24 compliant Color: off-white.

The most advanced occupancy sensor available. Combines multi-technology with all-digital architecture. Eliminates false triggering. The result is a trouble-free, “install and forget” solution for lighting control.

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

Country of Origin : Please Contact Customer Service

Specifications

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477180570

  • Electrical Specifications

    Frequency : 40kHz

    Power Consumption : 35mA

    Voltage : 24 VDC

  • Environmental Specifications

    Operating Temperature : 0°C to 40°C

    Relative Humidity : 0% to 95% non-condensing

  • Mechanical Specifications

    Mounting Type : Ceiling Mount

    Size : Width 4.20" (106.68mm), Depth 1.57" (39.90mm)

  • Performance Specifications

    Coverage (Sq.Ft.) : 1000

    Pattern : 360°

    Title 24 Compliant : Yes

  • Product Features

    Application : Cafeterias,Classrooms,Computer rooms,Conference rooms,Day care centers,Filing rooms,Workspaces,Open warehouses,Offices with cubicles,Open areas,Restrooms,Stairwells,Storage rooms,Executive,open and private offices

    Color : White

    Grade : Commercial

    Mounting : Ceiling Mount

    Mounting Height (Ft.) : 8-12 FT

    Product Line : OSC10

    Sensor Technology : Multi-Technology: Passive Infrared (PIR)/Ultrasonic (US)

    Sensor Type : Occupancy

    Time Delay : 30s-30m

  • Standards and Certifications

    Listings : cUL/US Certified, can be used to comply with Title 24, Part 6 occupancy sensing requirements

  • Type

    Product Type : Occupancy Sensor

  • Warranty

    Warranty : 5-Year Limited

Features & Benefits

  • Small Size: Installed sensor appears almost invisible.
  • Fast Simple Installation: Easy ceiling mount, three wire connection (low voltage) and twist-lock sensor attachment.
  • Accurate, Consistant Switching: Occupant complaints are eliminated; lights are on when room is occupied, off when empty. annoying false-offs are minimized and lights on at night is eliminated.
  • Self-Adapting: An internal microprocessor continually analyzes, evaluates and adjusts settings. Performance is kept at a maximum and user complaints are eliminated.
  • Maximum Reliability, Low Cost: All digital circuitry uses a minimum of components.
  • Non-Volatile Memory: Learned and adjusted settings saved in protected memory. Power outages will not cause status loss.
  • Ambient Light Recognition: The photocell prevents lights from turning on when room is adequately lit by natural light.
  • Excellent Warranty: 5-Year Limited warranty.
  • Typical Applications: Cafeteria, Computer Room, Conference Rooms, Office Private, Office Executive, Office w/Cubicles, Office Open, File Room, Classroom, Lounge, All Restroom types, Open Area, Work Space General, Workout Facility or Gymnasium

Patents

  • MX24023
  • US7800049

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

How to Wire a Leviton Ceiling Mount Occupancy Sensor, Power Pack, Switch, Photocell, and Receptacle

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications