Occupancy Sensor, PIR, Wall Switch, 2100SF, 120-277V, Ivory, Made in USA with globally sourced components, Self-Adaptive, Decora®
ODS15-IAI
Occupancy Sensor, PIR wall switch. 4000VA 15A Single Relay, Time Delay 30s-30m. 120/208/220/230/240/277VAC; 50/60Hz. 180 Degree Field of View and Blinders, Audible warning, ManualON/OFF Override, Auto Adapting, CEC Title 20/24 compliant. Made in USA with globally sourced components. Color: Ivory
The ODS15-ID occupancy sensor uses passive infrared (PIR) detection technology to monitor a room for occupancy through a segmented Fresnel lens.
Do you have a question about an occupancy sensor or vacancy sensor?
Color: Ivory
Product Information
Electrical Specifications
Frequency : 50/60Hz
Load Rating : Fluorescent: 1800VA @ 120V 4000VA @ 277V - Incandescent: 1800W @ 120V Motor: 1/4 HP @ 120V
Neutral Wire Connection : Not Required
Power Consumption : 120V - 120mW; 277V - 280mW
Voltage : 120/230/277 VAC
Wiring : Line-Black, Load-Blue, Ground-Green, No Neutral required
Environmental Specifications
Relative Humidity : 20% to 90% non-condensing
Storage Temperature Range : 14° to 185°F (-10° to 85°C)
Mechanical Specifications
Mounting Type : Wall Switch
Size : Height 4.06" (103.2mm), Width 1.75" (44.4mm), Depth 1.83" (47mm), Install Depth 1.35" (34.4mm)
Switch Type : Single-Pole
Performance Specifications
Coverage (Sq.Ft.) : 2100
Pattern : 180°
Product Features
Application : Small offices,Private Restrooms,Storage areas,Conference rooms,Heavier loads,Lounges,Classrooms
Color : Ivory
Grade : Commercial
Made in USA : Made in USA with globally sourced components
Mounting : Wall Switch
Product Line : ODS15
Sensor Technology : Passive Infrared (PIR)
Sensor Type : Occupancy
Time Delay : 30s-30m
Standards and Certifications
California Title 24 : Yes
Listings : UL Listed/CSA Certified Complies with California Title 24 Energy Code Complies with FCC Regulations, NOM
USMCA Compliant : Yes
Type
Product Type : Occupancy Sensor
Warranty
Warranty : 5-Year Limited
- Fits in standard wallbox and replaces single-pole wall switch; ground connection required. Gangable with other units.
- Low-profile design eliminates obtrusive “scanning-device” look. Elegant Decora wallplates comple-ment any interior for sleek aesthetics; uses Decora wallplates and coordinates with Leviton’s popular line of Decora wiring devices.
- 180° field-of-view provides approximately 2100 square feet of coverage suitable for small offices, conference rooms, class rooms, stock rooms, loung-es, private restrooms and a variety of commercial areas.
- Convenient pushbutton provides manual-ON/OFF light switching at any time.
- Two dual element PIR sensors used to widen detec-tion range.
- Segmented Fresnel lens provides optimum sensitivity and performance. Designed with an extensive “minor motion” area where even slight body movements will be detected.
- Vandal resistant PIR lens.
- Horizontal field-of-view may be adjusted between 180° and 60° of arc by using integral blinders located on either side of the lens. No masking tape required.
- Manual-ON/auto-OFF mode for installations where manual ON switching is required but auto-OFF switch-ing is still desired for CEC Title 24 energy savings.
- To comply with Title 24, red LED indicator light flashes when PIR sensor detects motion to verify detection is active.
- Time Delay - In adapting mode, the time delay can be configured from 30s (test mode), 5, 10, and 20 minutes. In non-adapting mode, the delay can be configured from 5, 10, 20, and 30 minutes.
- Light Sensor adjustable Ambient Light Override ranges from approxi-mately 2Fc (20LUX) to 500+FC (5000+LUX) to prevent lights from turning ON auto-matically during periods of ample natural light, increasing energy savings.
- Light sensor enables the load hold-OFF feature once level has been set.
- Self-adjusting delayed-OFF time interval compen-sates for real-time occupancy patterns, preventing unnecessary ON/OFF switching.
- Exclusive Walk-Through feature provides increased energy savings by not leaving the lights ON for an extended period after only momentary occupancy.
- Vacancy Confirmation, when the time out expires and the relays turn OFF a 30 second vacancy con-firmation exists to turn the relays back ON.
- False detection circuitry.
- Presentation Mode feature for slide or film presen-tations allows pushbuttons to turn lights OFF and keep them OFF while the room is occupied.
- Additional manual service switch provided for installer to force lights to hold-OFF or hold-ON during installation.
- Beep Warn - unit beeps 3 times after delayed-OFF time expires, then waits 10 seconds before turning lights OFF.
- Exclusive Levition H.I.S. Circuitry. Specifically designed to handle today’s high inrush electronic ballast loads and offer unmatched durability and service.
- One unit can be used for 120V through 277V light-ing. Compatible with both electronic and magnetic ballasts.
- Relay switches at the zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts.
- No neutral design in optional for retrofit applications.
Related Videos
Leviton Decora Devices
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors