Loading...

Smart Wallbox Sensor, Multi-Tech, 120V, 1000W, Dimming, White

ODP10-M1W

Smart Sensor Multi-Tech 1000W Dimming Wallbox Sensor, App configurable; Auto-ON/Auto-OFF or Manual-ON/Auto-OFF, neutral wire required, 120VAC, 50/60Hz, White

Description The Leviton Smart 1000W Dimming Wallbox Sensor (ODP10-M1x) can easily switch and dim incandescent and dimmable LED or CFL bulbs while monitoring a room for occupancy using Passive Infrared (PIR) detection and Microphonics technology. 

Do you have a question about an occupancy sensor or vacancy sensor?

Color: White

UPC Code: 078477009581
Country of Origin : China

Product Information

  • Meets NEMA SSL 7A Dimmer Compliance
  • Controls LED lighting loads up to 1000W
  • One relay module for single-level switching
  • 180° field-of-view provides approximately 1,100 square feet of coverage
  • Maximum sensing distance in front of the sensor is 30-40 feet and 15-20 feet on either side
  • Latest PIR technology accurately detects minor motion up to 400sq ft and major motion up to 1,100 sq ft
  • Microphonics technology able to detect human activity and does not require direct line-of-sight
  • Easy access Air Gap switch when replacing lamp(s)
  • Tamper resistant PIR lens
  • Can be used to comply with ASHRAE 90.1, IECC and 2022 Title 24, Part 6 occupancy/vacancy sensing, dimming, and manual-ON/auto-OFF requirements
  • Use the Leviton Push to Pair (P2P) process to create a multi-way system for up to 5 devices
  • Advanced configuration can be performed using the Leviton Smart Sensor App on any Bluetooth enabled Android or iOS device

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications