Smart Sensor, Color Change Kit, Red, Dimming Wallbox Occupancy Sensor and Vacancy Sensor
ODDKT-00R
Smart Sensor Color Change Kit - Red; For Occupancy Sensor or Vacancy Sensor Dimming Models Only; Includes front face plate, sensor lens, button, and dimming bar.
Color: Red
Country of Origin : China
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477668221
Mechanical Specifications
Mounting Type : Wall Switch
Product Features
Color : Red
Grade : Commercial
Mounting : Fastens to Wall Switch
Product Line : ODDKT
Sensor Type : Accessory
Type
Product Type : Smart Sensor Color Change Kit