Loading...

LumaCAN Repeater 2 Port

NPRPT-2

LumaCAN 2-Port Pocket Repeater

Leviton’s repeaters are designed to repeat LumCAN/CAN data out each port to extend the network length and increase device density, or creating a home-run network topography.

UPC Code: 078477595626
Country of Origin : United States

Product Information

  • Electrical Specifications

    Voltage : 12-24 VDC

  • Product Features

    Product Category : Networking

    Product Line : LumaCAN

    Product Type : Repeater

  • Expands LumaCAN network configuration options to include star and home run topography
  • Extends LumaCAN total network length up to 10,000 ft (3,048m) made up of maximum 1,600 ft (480m) segments
  • Max width = 7 repeaters
  • Max depth = 3 repeaters
  • LED Indicators: RX/Link, TX/Link, Error
  • Reset switch
  • Update software via USB
  • 2 port repeater installation is up to the discretion of contractor as required by field conditions; device may be installed into a field box or surface mounted

Complete Your Lighting Control System Today!

Imagine your customers and clients walking into a room that lights up in response to their presence, and dims down as they leave, saving energy and creating an effortless, modern experience.

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications