N0016-9
DISCONTINUED
Discontinued Product, 16 Chan. Demultiplexer Adapts NSI Mic Cable Connect System to 0-10 Volt Dimmer Packs, 240V
The DMX demultiplexors offered by Leviton are to provide a means of interfacing Micro-plex to non-multiplexed dimmer systems, along with effects offered by other manufacturers.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 07847711992
Features & Benefits
- Adapts NSI 128 Channel Micro-Plex to any 0-10 V Dimmer Packs
- 16 Independent Control Channels
- Automatic Lamp Test Function
- AC Power On Indicator
- Allows Interface of NSI Microprocessor Memory Controllers
- LED Operation/Intensity Indicators
- Expands Easily
- User Programmable for Assignment of any of a Possible 128 Channels
- 19” Rack Mountable Chassis
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors