N1616-D00
DISCONTINUED
Discontinued Product, 16 channel programmable console, 16 patterns, 16 flash, NSI Micro-plex, DMX Installed.
The MC 1616 control console delivers complete flexibility in entertainment lighting applications with 16 individual control channels and 16 pattern memory buttons.
Country of Origin : Mexico
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477121498
Electrical Specifications
Voltage : 12 VDC
Mechanical Specifications
Handles : 16
Output : DMX
Product Features
Audio Input : Yes
Circuits/Channels : 16
Control Style : DMX
DMX Channels : 512
MIDI : Yes
Memory Scene : 16
Product Category : Controls
Product Line : MC 1616
Product Type : Lighting Console
Features & Benefits
- 16 Individual Control Channels
- Grand Master Level Control
- 16 User Programmable Patterns or Static Scenes
- Up to 400 Step Pattern Memory
- Audio Sync with Sensitivity Adjustments
- Tap Sync Pattern Rate Control
- NSI 128 Channel Microplex (3-pin XLR)
- Optional DMX512 Digital Control (5-pin XLR)
- MIDI In/Out/Through
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mount Sensors
- Smart Sensors
- Smart Fixture Mount Sensors