Loading...

Submeter, Mini Meter, 0.5% Accurate, 1P/3W, 120/240V, Max 200A, (2) Solid Core Current Transformers, Electric Meter Kit

MMSMT-D02

DISCONTINUED

Discontinued Product. 0.5% Accurate Surface Mount Submeter Mini Meter Kit, 1P/3W, 120/240V, 1 kWh Resolution, LCD Display - includes two 200:0.1A solid core current transformers (CTs) and a Time of Use (TOU) and Temperature enabled kWh Transceiver

VerifEye™ Submetering 0.5% Mini Meter Kits offer a fully integrated, line-powered wireless Automated Meter Readings (AMR) solution with 0.5% accuracy for multi-tenant applications. Designed to provide a simple and effective energy monitoring solution, the 0.5% Mini Meter Kits accurately capture measurements of power consumption and meet the rigorous requirements of ANSI C12.20 (0.5) Code for Electricity Metering. The 0.5% Mini Meters offer an all-in-one, low cost bundled solution for tenant billing applications, new construction and retrofits.

Do you have a question about submetering?

Contact us to learn more.

UPC Code: 078477689479
Country of Origin : United States

Product Information

  • Electrical Specifications

    Amperage : 3 A

    Voltage : 9.18 VDC

  • Product Features

    CTs Included : 2 Solid Core CTs

    Communication : Pulse Output

    Enclosure : Indoor

    Meter Configuration : Single Meter

    Product Line : Mini Meters Kit

  • Surface Mount
  • Measures kWh Meter
  • Revenue-Grade accuracy: conforms to all applicable standards of ANSI C12.20(0.5)
  • Equipped standard with an Isolated Pulse Output channel for automated meter reading
  • Easily bundles with VerifEye software products for a complete tenant billing and submetering solution package
  • Compact, attractive NEMA 4X enclosures
  • Basic kit includes submeter, specified enclosure and two, solid core Current Transformers (CTs)
  • Select models include: Temperature sensing capabilities, Time of Use (TOU), Integrated tamper proof switch
  • Limited 5 year warranty

Related Videos

VerifEye™ Submetering Solutions

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications