Loading...

30 Amp, Mechanically Interlocked Safety Disconnect Switch with Locking Receptacle Bracket

MIDSR-23

DISCONTINUED

PowerSwitch Mechanically Interlocked Safety Disconnect Switch with Locking Receptacle Bracket, 30A, Rated IP54 & IP66.

PowerSwitch SDS devices meet NEC Article 430 for separate disconnect in-sight of motor loads and OSHA Title 29 CFR 1910 and 1926 for lockout, tag out protection. The complete PowerSwitch SDS package is non-metallic, watertight and is engineered to enhance safety and performance for critical power control installations.

UPC Code: 078477242056
Country of Origin : Mexico

Product Information

  • Product Features

    Amperage : 30 A

    Body Material : Valox 357

    Color : Gray

    Flammability : Rated V-0 per UL 94

    Fuse Type : NA

    HP Rating : Receptacle Dependant

    Handle Material : Valox 357

    IP Rating : IP 54 Splashproof

    Pole : 2, 3, or 4

    Standards and Certifications : UL/CSA

    Type : Non-Fused

    Voltage : 600 VAC

    Warranty : 2-Year Limited

  • Accepts 20A or 30A, up to 600V, V-0 Max Locking Receptacles (sold separately)
  • 4 Mounting feet included (5 position settings)
  • Space provided for bottom or top conduit entry
  • Captive Stainless Steel screws won't fall out when cover is open
  • Bottom hinge mechanism pivots 180 degrees for easy access during installation and maintenance
  • Rated to IP54, Type 3R standards when cover is closed
  • Rated to IP66, Type 4X standards when used with Wetguard seal package and Plugs

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications