Loading...
Product added to your list. To view the list, Click Here

15 Amp Lev-Lok® Decora Plus Duplex Receptacle/Outlet, Industrial Grade, Split-Circuit, Self-Grounding

M1626-1CG

Lev-Lok Decora Plus Duplex Receptacle Outlet, Heavy-Duty Industrial Specification Grade, Split-Circuit, One Outlet Marked "Controlled", Smooth Face, 15 Amp, 125 Volt, Modular, NEMA 5-15R, 2-Pole, 3-Wire, Self-Grounding - Gray

Mating Lev-Lok Wiring Module Required for Use

The  Lev-Lok® Modular Wiring Device System is engineered for fast and easy installation. These devices employ a simple twist and lock wiring module that ensures a safe, reliable connection while at the same time providing for extremely fast and easy installation.  Lev-Lok brand wiring devices address the reliability and performance concerns of specification engineers without sacrificing the contractor's need for fast, easy installation. 

Calculate Time & Money Saved with the Lev-Lok Savings Calculator!
UPC Code: 078477747902
Country of Origin : Mexico
NEMA 5-15R

Product Information

  • AC Horsepower Ratings

    Horsepower Rating : 1/2 HP

  • Electrical Specifications

    Amperage : 15 A

    Current Interrupting : Certified for current interrupting at full rated current

    Dielectric Voltage : Withstands 2000V per UL498

    Grounding : Self-Grounding

    Pole : 2

    Temperature Rise : Max 30C after 250 cycles OL at 200 percent rated current

    Voltage : 125 VAC

    Wire : 3

  • Environmental Specifications

    Operating Temperature : -40°C to 60°C

  • Material Specifications

    Base Material : Nylon

    Cover Material : Nylon

    Ground Clips : Brass

    Line Contacts : 0.040” Thick Solid Brass

    Locking Pins : Solid Brass

    Mounting Screws : Triple Combination Head, Steel

    Mounting Strap : Galvanized Steel

  • Mechanical Specifications

    Product ID : Ratings are permanently marked on device

    Termination : Modular

  • Product Features

    Brand : Lev-Lok Decora Plus

    Color : Gray

    Controlled Outlets : 1

    Device Type : Duplex Receptacle Outlet

    Feature : Split-circuit, One Outlet Marked Controlled,Smooth Face

    Grade : Heavy-Duty Industrial Specification Grade

    NEMA : 5-15R

  • Standards and Certifications

    ANSI : C-73

    NEMA : WD-1 & WD-6

    NOM : 057

    UL Fed Spec WC-596 : File E13399

    UL498 : File E13399

    Warranty : 10-Year Limited

    cULus : Listed

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications