Loading...

Lev-Lok Tamper-Resistant Key Toggle Switch

M1201-IL

15 Amp, 120/277 Volt, Single-Pole AC Tamper-Resistant Key Toggle Switch, Extra Heavy Duty Specification Grade, Self Grounding, Lev-Lok Modular – IVORY

Mating Lev-Lok Wiring Module Required for Use  

Color: Ivory

Country of Origin : Mexico

Instruction Sheet

Documents

Technical Information

  • General Information

    UPC : 078477495032

  • AC Horsepower Ratings

    HP Rating : 1/2HP-120V 2HP-240V

  • Electrical Specifications

    Amperage : 15 A

    Dielectric Voltage : Withstands 1500V for 1 minute

    Endurance : 50,000 cycles minimum

    Grounding : Self-Grounding

    Overload UL20 Test : 100 cycles of OL at 4.8 times rated current

    Temperature Rise : Maximum 30 degrees C rise

    Voltage : 120/277 VAC

  • Environmental Specifications

    Flammability : Rated V-2 per UL94

    Operating Temperature : -40°C to 65°C

  • Material Specifications

    Base Material : PBT

    Color : Ivory

    Contact Material : Silver Alloy

    Cover Material : Nylon

    Dome : Nylon

    Ground Clips : Brass

    Strap Material : Galvanized Steel

    Toggle : Polycarbonate

  • Mechanical Specifications

    Product ID : Markings are permanently marked on device

    Termination : Modular

  • Product Features

    Brand : Lev-Lok

    Color : Ivory

    Device Type : Tamper-Resistant Toggle Switch

    Function : Single-Pole

    Grade : Extra Heavy-Duty Industrial Specification Grade

  • Standards and Certifications

    ANSI : C-73

    NEMA : WD-1 & WD-6

    NOM : 057

    RoHS : Compliant

    Warranty : 10-Year Limited

    cULus : File # E7458

Patents

  • CA2655707
  • CA2667092
  • US7357652
  • US7666010
  • US8096818

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Lev-Lok Modular Switch and Receptacle

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications