30 Space Indoor Load Center with 150A Main Circuit Breaker
LP315-BWC
Indoor Load Center with 150A Main Circuit Breaker Factory Installed, 30 Spaces, NEMA 1 Rated. Includes Enclosure, and Window Door. Designed for use in Canada
- EASY – Leviton's revolutionary design allows the entire Load Center to be wired at rough-in without any circuit breakers present
- SUPERIOR CONDUCTIVITY – All Leviton Load Centers come standard equipped with tin plated copper bussing
- MODERN DESIGN – Features a white, powder coated finish for a sleek, modern appearance
- OBSERVATION WINDOW – Provides at-a-glance operational status of circuit breakers. Easily identify when a breaker has tripped, and the type of fault with intuitive LED diagnostics
*For applications up to 60A when using copper wire; or 50A when using aluminum wire *Designed for Leviton Circuit Breakers
Product Information
Electrical Specifications
Amperage : 150 A
Short Circuit Current Rating : 22 KA
Spaces / Circuits : 30 / 30
Type of Load Center : Main Breaker
Voltage : 120/240 VAC
Environmental Specifications
NEMA Enclosure Type : NEMA 1 Indoor
Operating Temperature : -40°C to 70°C
Mechanical Specifications
Busbar Material : Copper, Bright Tin-Plated
Busbar Rating : 225A
Dimensions : 37" H x 14.25" W x 4" D / 39" H x 16.25" W
Enclosure Material : Galvanized Steel, White Powder Coat
Ground Connection : 4 AWG - 2/0 AWG Cu/Al
Supply Connections : 3 AWG - 300 MCM Cu/Al
Weight : 27.8 lbs / 16.6 lbs
Product Features
Color : White
Type : Indoor With Window
Warranty : 10-Year Limited
Standards & Certifications
CSA : Yes
UL 50 : Yes
UL 50E : Yes
UL 67 : Yes
UL 869A : Yes
- US10658142
- US10971319
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Smart Breakers and the Leviton Load Center | Leviton Answer Series
Hands-On with The Leviton Load Center with Cerrone Builders and Barlow Electric
Introducing The Smart Leviton Load Center with Energy Consumption, Alerts and Control
Leviton Presents: The Leviton Load Center
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors