Loading...

12" Color Frame for LEO Fresnel LED Light Fixture

LFD32-CFB

DISCONTINUED
Color Frame, 12" (305mm) for 320W LEO LED Fresnel. Color: Black.
UPC Code: 078477742051
Country of Origin : China

Product Information

  • Product Features

    Product Category : Fixtures

    Product Line : LEO LED

    Product Type : Color Frame

    Style : Fresnel

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications