Loading...
Product added to your list. To view the list, Click Here

LFD32-30B

DISCONTINUED

Discontinued Product. LED, LEO Fresnel, 320W, 3200K, powerCON input & output, supplied with PBG power cable and gel frame, includes color frame, safety guard, safety cable, and 36” cord with NEMA 5-15 (Edison/PBG) plug, color: black

The Leviton LEO LED Fresnel is a compact, lightweight fixture suitable for small TV studios, stage and multi-purpose venues with limited ceiling space. The 320 Watt, white light output Fresnel spotlight provides high lumen output and close-to-skin tone color rendering. The fixture features an intuitive dialing control knob and a 2.8” LCD screen showing the DMX address, LED engine temperature, dimming value, show and control modes at-a-glance for easy and direct operations.
UPC Code: 078477742099
Country of Origin : China

Product Information

  • Electrical Specifications

    Voltage : 100/240 VAC

    Wattage/VA : 320

  • Product Features

    Color Temperature : 3200K White

    Control Style : DMX

    Lamp Type : LED 150mm

    Product Category : Fixtures

    Product Line : LEO LED

    Product Type : Fresnel

    Style : Fresnel

  • Circular light beam similar to Tungsten halogen fixtures
  • Available in warm white and daylight color temperatures
  • Guaranteed color consistency between units and over time
  • High-performance LED fixture
  • Real-time temperature monitoring to extend LED life; LNE/safe mode operation for forced high brightness when required
  • High quality light output
  • No multi-color shadows
  • Optical zoom models with 8-22° cone of light adjustable field angles
  • 1-5 channel DMX control
  • ETL, cETL, CE listed
  • RDM compatible

Related Products

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications