Loading...

Powerswitch Safety Disconnect Switch

LDS10-FAX

100 Amp Fused PowerSwitch Disconnect Switch, 600 Volt, Non-Metallic Enclosure

UPC Code: 078477767979
Country of Origin : Mexico

Product Information

  • Electrical Specifications

    Amperage : 100 A

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 operating cycles at rated current and voltage

    Operating Temperature : -40°C to 75°C

    Short Circuit Current Rating : 200 kA; Fuse Type J; Fuse Size 100A

    UV Resistance : Exposed materials are UV stabilized

    Voltage : 600 VAC

  • Environmental Specifications

    Enclosure Material : Polycarbonate (PC)

    Enclosure Screws : Stainless Steel

    Gasket : Polyurethane foam

    Handle Material : PBT+PC with TPE Overmold

    Mounting Feet : Polycarbonate (PC)

    Operating Temperature : -40°C to 75°C

    UV Resistance : Exposed materials are UV stabilized

  • Material Specifications

    Enclosure Material : Polycarbonate (PC)

    Enclosure Screws : Stainless Steel

    Gasket : Polyurethane foam

    Handle Material : PBT+PC with TPE Overmold

    Mounting Feet : Polycarbonate (PC)

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14 - 2/0 AWG

    Terminal ID : In accordance with UL and international conventions

  • Mechanical Specifications

    CE : CE Marked

    IEC : 60529

    ISO : 20653

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    Product ID : Ratings are permanently marked on device

    Terminal Accom. : 14 - 2/0 AWG

    Terminal ID : In accordance with UL and international conventions

    cULus : UL98 (Suitable for Motor Circuits)

  • Standards and Certifications

    Amperage : 100 A

    CE : CE Marked

    Current Interrupting : Certified for full-rated current and voltage

    Dielectric Voltage : 1000 V plus twice rated voltage for 1 minute

    Endurance : 6,000 operating cycles at rated current and voltage

    IEC : 60529

    ISO : 20653

    Ingress Protection : NEMA/UL 50E Type 1, 3R, 4, 4X, 12 IEC IP66, IP67, IP68

    NEMA : 250

    NOM : NOM-ANCE

    NSF : 14159-1, Hygenic Requirement for the Design of Meat & Poultry Processing Equipment

    Short Circuit Current Rating : 200 kA; Fuse Type J; Fuse Size 100A

    Voltage : 600 VAC

    cULus : UL98 (Suitable for Motor Circuits)

  • Warranty

    Warranty : 3-Year Limited

  • CA2939247
  • MX374848
  • US9828789

This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.

Related Videos

Powerswitch Non-Metallic Disconnect Switches

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications