D8000 Commercial Lighting Control System, Push Button Station, 15 Button: Presets 1 thru 10, Raise, Lower, Record, Max and Off, Color: White
KB152-W
                                DISCONTINUED
                                
                                
                            
                        
                                    D8000 Commercial Lighting Control Systems, Push Button Station, 15 Buttons: Presets 1 thru 10, Raise, Lower, Record, Max and Off, Title 24 compliant, ASHRAE 90.1 compliant, Color: White
                                    The Dimensions® D8000 Single-Gang stations are part of an advanced family of lighting controls. The distributed processing and network topology of this system brings the power and flexibility of networked computing to the lighting realm.
                                
                            UPC Code: 078477208465
                            Country of Origin : United States
                            
                            
                          Product Information
- Product Features - Color : White - Product Line : D8000 - Product Type : Keypad - Protocol : Luma-Net 
- Machined from solid Corian for beautiful appearance and extreme durability
- Distributed processing provides enhanced reliability
- Station retains programming information for a minimum of 10 years without power
- Built-in IR receiver on push button stations
- Advanced software readily permits sophisticated join/separate room combining operations
- Available in black and white as standard colors
- Any Corian finish available as a custom
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors
 
                 
                