Decora Motion Sensor In-Wall Switch, Auto-On, 15A, Single Pole or 3-way
IPS15-1LZ
- CONVENIENT - Detects motion and turns lights ON/OFF automatically
- ENERGY SAVING – Helps prevent lights from being left on when room is vacant
- ADVANCED – Prevents automatic ON when space has ample natural light
- FLEXIBLE – Single Pole or 3-way installation when used with the IPV0R companion sensor remote
Color: White, Ivory, Light Almond
Instruction Sheet
Documents
Technical Information
-
General Information
UPC : 078477570456
RoHS Compliant : Yes
Product Features
Auto-ON/Auto-OFF : Yes
California Title 24 : No
Color : White, Ivory, Light Almond
Coverage (Sq.Ft.) : 180°, 900 Sq. Ft
Grade : Residential
Ground Connection : No
LED Color : Green
Load Rating : 600W LED/CFL, 1800W Incandescent/Halogen, 1800VA Fluorescent, 1/2 HP, 15A Resistive
Mounting Type : Wall Switch
Neutral : Required
Neutral Wire Connection : Required
Ordering Notes : Includes White, Light Almond and Ivory Color Change Kit
Pole : 1
Sensor Technology : Passive Infrared
Sensor Type : Occupancy
Standards and Certifications : UL, FCC
Style Name : Decora
Switch : Relay
Time Delay : 30S, 5M, 15M, 30M
Torque Range : 14 – 18 in.-lbs
Voltage : 120 VAC
Wallplate : Order Separately
Warranty : 5-Year Limited
Features & Benefits
- Switches Incandescent, CFL, LED and Fluorescent Ballasts using relay technology
- Automatic-ON/Automatic OFF operation for seamless energy management
- Low-Profile design eliminates an obtrusive "scanning device" look. Elegant styling compliments any interior and coordinates with Leviton's popular line of Decora® wiring devices
- 180 degree field-of-view provides approximately 900 square feet of coverage suitable for bathrooms, basements, garages, utility rooms and a variety of other residential areas
- Convenient push-button provides Manual OFF light switching at any time
- Segmented lens provides optimum sensitivity and performance. It is designed with an extensive "minor motion" area where even slight body movements will be detected
- Four optional manual adjustments for delayed-OFF time settings maximize energy savings: 30 seconds (for walking test), 10 minutes, 20 minutes and 30 minutes
- LED Indicator Light flashes when sensor detects motion to verify detection is active
- Unit can be used for 120V lighting. Compatibile with both electronic and magnetic ballasts or 1/2 HP loads
- Relay switches at zero crossing point of the AC power curve to ensure maximum contact life and compatibility with electronic ballasts
- Fits in standard wallbox; Single Pole or Multi Location with IPV0R
- Neutral wire required
Patents
- CA2582058
- CA2708330
- MX284236
- MX315382
- MX38587
- US7924155
- US8018166
- US8944859
- US8981299
- USD706726
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Related Videos
Leviton Presents How to Install the IPV15 & IPS15 Occ
Project of the Week Series – Motion/Vacancy Sensors
Leviton Answer Series - How to adjust your Motion Sensor
Leviton Answer Series - All about Lighting Controls
Project of the Week Series – Add Elegance to Your Home with Leviton Decora Products
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors