Loading...

IllumaTech Dimmer Switch for 0-10V LED, Mark 7 Fluorescent Ballasts

IP710-DLZ

IllumaTech Slide Preset Electro-Mechanical 0-10V Slide Dimmer for use with LED or Fluorescent Ballasts and Power Supplies with LED locator light, suitable for use with Class 1 or Class 2 wiring, 1200VA @ 120VAC, 1500VA @ 277VAC, 10A LED/Electronic Ballast 120/277VAC, 60Hz, 50mAmps maximum sinking current, single pole or 3-way control when used with 3-way switch - White, Ivory & Light Almond

  • INNOVATIVE – Designed for use with LED fixtures using 0-10V power supplies for dimming lighting in commercial spaces such as hotels, restaurants, offices and other public spaces
  • ADVANCED – No power pack required for switching
  • EXCEPTIONAL – Superior quality and dimming performance
  • CONVENIENT – Separate on/off switch allows you to set and keep preferred dimming level
  • STYLISH – Easily change the color using IPKIT faceplates available in white, ivory, light almond, gray, black, brown and red
UPC Code: 078477282380
Country of Origin : China

Product Information

  • Product Features

    Action : Standard ON/OFF

    Available Color Kits : Ivry-I Wht-W Gry-G Blk-E Brwn-B Light Almond-T, R-Red

    Color : White, Ivory, Light Almond

    Color Change Kit : IPKIT Series

    Frequency : 60 Hz

    Light : LED Locator Light

    Load Rating : 1200VA

    Load Type : Electronic 0-10VDC Fluorescent and 0-10VDC LED Power Supply

    Ordering Notes : Incl White, Ivory and Light Almond Color Kit

    Preset : Preset

    Protection : Radio/TV Filter

    Standards and Certifications : cCSAus

    Style Name : IllumaTech

    Switch Type : Single-Pole & 3-Way

    Type : Slide

    Voltage : 120/277 VAC

    Wallplate : Order Separately

    Warranty : 5-Year Limited

  • Designed specifically for use with LED fixtures using 0-10V power supplies and Mark 7® 0-10V fluorescent ballasts
  • Dual voltage 120V/277V; 50mAmps maximum sink current
  • No power pack required for switching
  • Provides single pole or 3-way lighting control when used with a 3-way switch
  • Compatible with Decora Plus™ screwless and Decora standard designer wallplates (sold separately)
  • Change the color using IPKIT faceplates available in white, ivory, light almond, gray, black, brown and red
  • Fluid slide movement allows fine adjustment of light level with minimal effort
  • Captive wraparound slide bar remains securely attached

Related Videos

Leviton 0-10V Dimmers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications