Loading...

iSeries e 48 Dimmer Rack, 230V

IER48-43B

DISCONTINUED

iSeries e, 48 circuit rack, 230V 3-phase, configured for 5KW dimmer module, w/ hand held terminal mount

The Leviton iSeries e™ line of dimmer products introduces a cost effective approach to the standard iSeries™ line. Providing intelligent, self-regulating dimmer modules that distribute control electronics throughout the rack with advanced functions for feedback. The same resilient mechanical design as the standard iSeries™, the iSeries e™ delivers a highly featured dimmer rack for less cost.

Do you have a question about dimmers, a dimmer, a dimmer switch, or a dimming system? Contact us to learn more.

Visit residential dimmers to browse ideas for your home!
UPC Code: 078477639085
Country of Origin : United States

Product Information

  • Electrical Specifications

    Voltage : 230 VAC

    Wattage Per Channel : 5000

  • Product Features

    Circuits/Channels : 48

    Product Category : Dimmer Packs/Racks

    Product Line : iSeries e

    Product Type : High Density Rack

  • Compact half-rack houses up to 48 individual dimmers
  • Standard 500 microsecond filter chokes
  • Optional redundant Control Module provides seam¬less backup for each rack
  • All rack configuration data is stored in the rack electronics - changing control modules does not require any reprogramming
  • Optional Hand Held Terminal provides feedback and control at each rack or remotely; the Terminal’s display is visible through the rack door
  • Stores 100 timed Backup Looks
  • Stores 12 Looks for house or stage
  • Stacked design provides fresh cooling air to each module, allows full frontal access to interior wiring and terminations
  • Simple rack-to-rack bussing
  • Built-in Panic Function for each dimmer
  • Compatible with Leviton Dimension® Controllers

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications