Loading...

ATLAS-X1™ Bulk Icons (pack of 72), Blue

ICONS-ICL

Interchangeable icons for ATLAS-X1 jacks

Color: Blue

UPC Code: 078477705551
Country of Origin : United States
RoHS Compliant: Yes – Click Here

Product Information

  • Product Features

    Product Family : Jack Accessories

    Brand : ATLAS-X1

    Category Rating : 5e,Cat 6,Cat 6A

    Shielding : Shielded,Unshielded

    Color : Blue

    Termination Type : Tool-Free

    Packaging : Pack of 72

    Shutter Mechanism : None,Shuttered

  • 72 icons: 24 "VOICE" (phone image on back side), 24 "DATA" (computer image on back side), 24 “AV” (blank on back side)
  • Color-matched to the jack face
  • Easy application mapping

All Products

Leviton products and solutions for Residential, Commercial, Industrial and Networking applications