Cat 6A Small Diameter High-Flex Patch Cord, 13 ft (3.9 m), Blue
H6A10-13L
Cat 6A Small Diameter High-Flex Patch Cords, with a compact plug and boot, are designed to be used in 10-Gigabit applications for all frequencies from 1 to 500 MHz. Patch cords offer flexible, high density patching. Patch cables provide small 0.185" (4.7 mm) OD and support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 25% when compared to typical Cat 6A patch cords. They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system.
Color: Blue
UPC Code: 078477366219
Country of Origin : Please Contact Customer Service
Product Information
Product Features
Product Family : Patch Cords
Category Rating : Cat 6A
Color : Blue
Length : 13 ft (3.9 m)
Shielding : Shielded,Unshielded
Flame Rating : CM,LSZH
Packaging : Single
Region : USA,Canada,Latin America
- Available in lengths from 1-50 feet
- Dual-rated cable jacket (CM/LSZH)
- Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
- Bend radius is a narrow 0.74 inches, versus 1.0 inch for typical Cat 6A patch cords
- Accepts clip-on colored boot markers for network ID
- Snagless design prevents tab breakage
- Integrated strain relief
- Same cord for UTP or shielded installations
- Compatible with Leviton Secure RJ system
- GREENPACK™ Bulk Pack Sustainably Smart Packaging eliminates single use plastics in packaging and reduces jobsite time removing cords from individual bags
- GREENPACK™ supplied in 12- or 24- unit packs
- GREENPACK™ Sustainably Smart Packaging is 100% recyclable brown cardboard with reduced ink coverage
- GREENPACK™ reduces jobsite waste by eliminating all sub-level packaging
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
MOTION SENSORS | OCCUPANCY SENSORS
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors