Cat 6A Small Diameter High-Flex Patch Cord, 11 ft (3.3 m), Blue
H6A10-11L
Cat 6A Small Diameter High-Flex Patch Cords, with a compact plug and boot, are designed to be used in 10-Gigabit applications for all frequencies from 1 to 500 MHz. Patch cords offer flexible, high density patching. Patch cables provide small 0.185" (4.7 mm) OD and support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 25% when compared to typical Cat 6A patch cords. They are ideal for use in a UTP Cat 6A system, or as part of a Cat 6A shielded system.
Color: Blue
UPC Code: 078477366158
                            Country of Origin : Please Contact Customer Service
                            
                            
                          Product Information
Product Features
Product Family : Patch Cords
Category Rating : Cat 6A
Color : Blue
Length : 11 ft (3.3 m)
Shielding : Shielded,Unshielded
Flame Rating : CM,LSZH
Packaging : Single
Region : USA,Canada,Latin America
- Available in lengths from 1-50 feet
 - Dual-rated cable jacket (CM/LSZH)
 - Compact plug and boot promotes shorter installed bend radius, ideal for limited depth applications
 - Bend radius is a narrow 0.74 inches, versus 1.0 inch for typical Cat 6A patch cords
 - Accepts clip-on colored boot markers for network ID
 - Snagless design prevents tab breakage
 - Integrated strain relief
 - Same cord for UTP or shielded installations
 - Compatible with Leviton Secure RJ system
 - GREENPACK™ Bulk Pack Sustainably Smart Packaging eliminates single use plastics in packaging and reduces jobsite time removing cords from individual bags
 - GREENPACK™ supplied in 12- or 24- unit packs
 - GREENPACK™ Sustainably Smart Packaging is 100% recyclable brown cardboard with reduced ink coverage
 - GREENPACK™ reduces jobsite waste by eliminating all sub-level packaging
 
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
RESIDENTIAL CONTROLS
    
    
        
        MOTION SENSORS | OCCUPANCY SENSORS
    
    
    
        
    - Wall Mount
 - Ceiling Mount
 - Power Packs
 - Protective Cages
 - Wall Switch
 - Wireless
 - Self-Contained
 - Outdoor
 - Accessories
 - Photocells
 - Integrated Fixture Control
 - Discontinued Occupancy Sensors and Vacancy Sensors
 - Occupancy Sensors and Vacancy Sensors
 - Smart Ceiling Mounted Occupancy Sensors and Room Controllers
 - Smart Sensors
 - Smart Fixture Mount Sensors