Cat 6A Small Diameter High-Flex Patch Cords, 10 ft (3.0 m), Blue
H6A10-10L
Cat 6A Small Diameter High-Flex Patch Cords are designed to be used in 10 Gigabit applications for all frequencies from 1 to 500 MHz. Patch cords offer flexible, high-density patching. Cables support high-speed data applications. They reduce patch cord density in a 24-port patch panel by 25 percent when compared to typical Cat 6A patch cords.
Color: Blue
UPC Code: 078477799918
Country of Origin : Please Contact Customer Service
RoHS Compliant:
Yes – Click Here
Product Information
Product Features
Product Family : Patch Cords
Category Rating : Cat 6A
Color : Blue
Length : 10 ft (3 m)
- Available in white, yellow, gray, black, red, green and blue
- Available in lengths from 1-50 feet
- Power over Ethernet compatible
- Accommodate use in high-density switches, routers, and other electronics
- Bend radius is a narrow 0.74 inches, versus 1.0 inch for typical Cat 6A patch cords
- Under PoE at 90 watts, maximum bundle size is 12 cables with a separation of 1.5 inches from outer edge to outer edge of cable bundles for 28 AWG cables installed in air and a maximum ambient temperature of 45 ºC (113 ºF), as defined in TIA TSB-184-A
Residential
LOAD CENTERS
- Traditional Circuit Breakers
- Smart Circuit Breakers
- Outdoor Meter Main
- Indoor Load Centers
- Outdoor All-in-One
- Main Circuit Breakers
- Covers & Doors
- Traditional Circuit Breakers
- Surge Protective
- Accessories
- Canadian Load Centers
- single family residences
- Multi-Dwelling Units (MDU)
- Utility Products for Residential