20 Amp GFCI Panel Mount, Automatic Reset, Bulk Pack
GSRA2-1
20 Amp, 120 VAC, Self-Test Automatic Reset Right Angle GFCI Plug (5-20P), Rainproof Design, Bulk Pack (20), Black
- Satisfies latest UL 943 self-test requirement
- Improve safety – protect critical personnel from electrical shocks
- Withstand outdoor conditions – rainproof and outdoor rated devices are OSHA compliant and feature weather-resistant SJTW cables
- Ideal for – vending machines, construction sites, RV parks, marinas, and spas/hot tubs
- Automatic reset – automatically restore power to connected equipment when plugged in or after power interruption, ideal for hard to access locations
Product Information
AC Horsepower Ratings
At Rated Voltage : 3/4 Horsepower
Electrical Specifications
Amperage : 20 A
Current Interrupting : 2 kA
Grounding : GFCI Ground Fault
Pole : 2
Trip Level : 5mA plus or minus 1mA
Voltage : 120 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -35°C to 66°C
Material Specifications
Blades/Contacts : Brass
Body Material : Polycarbonate
Color : Black
Mechanical Specifications
Cord Range : .330 - .597
Product ID : Ratings permanently marked on device
Terminal Accom. : 18-12 AWG
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Black
NEMA : 5-20P
Standards and Certifications
ANSI : C-73
CSA C22.2 : File LR-57811
NEMA : WD-6
NOM : 057
UL 943 : Class A (GFCI)
UL Listed : E-48380
- MX265718
- MX344697
- US11916370
- US7436639
- US9276393
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.
Residential
Commercial
Industrial
Network Solutions
Lighting & Controls
- Wall Mount
- Ceiling Mount
- Power Packs
- Protective Cages
- Wall Switch
- Wireless
- Self-Contained
- Outdoor
- Accessories
- Photocells
- Integrated Fixture Control
- Discontinued Occupancy Sensors and Vacancy Sensors
- Occupancy Sensors and Vacancy Sensors
- Smart Ceiling Mounted Occupancy Sensors and Room Controllers
- Smart Sensors
- Smart Fixture Mount Sensors