20 Amp GFCI Right Angle Plug, Manual Reset
GSRM2
20 Amp, 120 VAC, Self-Test Manual Reset Right Angle GFCI Plug (5-20P), Rainproof Design, Yellow
- Satisfies latest UL 943 self-test requirement
- Improve safety – protect critical personnel from electrical shocks
- Withstand outdoor conditions – rainproof and outdoor rated devices are OSHA compliant and feature weather-resistant SJTW cables
- Ideal for – vending machines, construction sites, RV parks, marinas, and spas/hot tubs
-
MANUAL RESET (YELLOW) models require manual actuation to restore power to connected equipment providing an extra level of safety
Documents
Technical Information
-
General Information
UPC : 078477682883
AC Horsepower Ratings
At Rated Voltage : 3/4 Horsepower
Electrical Specifications
Amperage : 20 A
Current Interrupting : 2 kA
Grounding : GFCI Ground Fault
Pole : 2
Short Circuit Current Rating : 2kA
Temperature Rise : Max 30C after 50 cycles OL at 150 percent rated current
Trip Level : 5mA plus or minus 1mA
Voltage : 120 VAC
Wire : 3
Environmental Specifications
Flammability : Rated V-2 per UL 94
Operating Temperature : -35C to +66C
Material Specifications
Blades/Contacts : Brass
Body Material : Polycarbonate
Color : Yellow
Mechanical Specifications
Cord Length : 3 FT.
Cord Type : Accepts SJ & ST Cord Types
Product ID : Ratings marked on device label
Terminal ID : Brass-Hot, Green-Ground, Silver-Neutral
Product Features
Color : Yellow
Standards and Certifications
ANSI : C-73
CSA : C22.2 No.42 & No. 144
CSA C22.2 : File LR-57811
NEMA : WD-6
NOM : 057
UL 498 : File E-48380
UL 943 : Class A (GFCI)
Warranty : 2-Year Limited
Patents
- US9276393
- MX344697
- US11916370
- US7436639
This list is provided for patent marking purposes only. A good faith effort is made to maintain the accuracy and completeness of this list. No legal inference should be drawn from the omission of a patent from this list.